Spindle Bearing HSS719..-E, Non-Contact, Restricted Tolerances (HSS71900-E-T-P4S-UL)

Spindle Bearing HSS719..-E, Non-Contact, Restricted Tolerances HSS71900-E-T-P4S-UL

Product Details:

Manufacturer part number: HSS71900-E-T-P4S-UL

Brand: FAG

Price: 98.15

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 22 φ

Width B (or T): 6 mm

Bore diameter: 10 mm

Dynamic load rating (radial): 1700 N

Product type: Single bearing


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HSS71900-E-T-P4S-UL

Part Number
HSS71900-E-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of grease in rpm Preloading Accuracy Weight
(kg)

98.15 €

1000 4 Days 226101700Single bearing62095000 1/minLight PreloadP4S0.012

Loading...

  1. 1

This page is Spindle Bearing HSS719..-E, Non-Contact, Restricted Tolerances, part number HSS71900-E-T-P4S-UL.
You can find the detail information about specifications and dimensions on part number HSS71900-E-T-P4S-UL.

Variation of this product

Part Number
HSS71901-E-T-P4S-UL
HSS71902-E-T-P4S-DUL
HSS71902-E-T-P4S-UL
HSS71903-E-T-P4S-UL
HSS71904-E-T-P4S-UL
HSS71905-E-T-P4S-UL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed of grease in rpm Preloading Accuracy Weight
(kg)

102.72 €

1000 4 Days 246121760Single bearing69085000 1/minLight PreloadP4S0.013
-

228.22 €

1000 4 Days 287152410Bearing Set of 2 Universal Bearings99067000 1/minLight PreloadP4S0.037

108.92 €

1000 4 Days 287152410Single bearing99067000 1/minLight PreloadP4S0.019

113.49 €

1000 4 Days 307172480Single bearing107063000 1/minLight PreloadP4S0.022

115.55 €

1000 4 Days 379203400Single bearing163053000 1/minLight PreloadP4S0.046

121.35 €

1000 4 Days 429253650Single bearing195043000 1/minLight PreloadP4S0.05

Tech Support