Manufacturer part number: 7026-XL-MP-UA
Brand: FAG
Price: 609.34 €
Delivery time: 4 Days
Outer Diameter D: 200 φ
Width B (or T): 33 mm
Bore diameter: 130 mm
Dynamic load rating (radial): 131000 N
Radial load rating: 142000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7026-XL-MP-UA
Part Number
|
---|
7026-XL-MP-UA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (φ) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed in rpm | Ref. speed rpm | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
609.34 € | 1000 | 4 Days | 200 | 33 | 130 | 131000 | 142000 | 5500 1/min | 3450 1/min | 3.64 |
Loading...
This page is Angular Contact Ball Bearing 70..-XL-MP, Single Row, X-Life, Solid Brass Cage, part number 7026-XL-MP-UA.
You can find the detail information about specifications and dimensions on part number 7026-XL-MP-UA.
Configure
Basic Attributes
Type
Outer Diameter D(φ)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Limiting speed in rpm
Ref. speed rpm
Filter by standard shipping days
Optional Attributes
Part Number |
---|
7036-XL-MP-UA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (φ) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Limiting speed in rpm | Ref. speed rpm | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,472.15 € | 1000 | 4 Days | 280 | 46 | 180 | 240000 | 295000 | 3800 1/min | 2550 1/min | 9.74 |