Deep Groove Ball Bearing 62..-C-2BRS, Single Row, Generation C, Double Shielded, Steel Sheet Metal Cage (6208-C-2BRS)

Deep Groove Ball Bearing 62..-C-2BRS, Single Row, Generation C, Double Shielded, Steel Sheet Metal Cage 6208-C-2BRS
  • Volume Discount

Product Details:

Manufacturer part number: 6208-C-2BRS

Brand: FAG

Price: 16.72

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 80 φ

Width B (or T): 18 mm

Bore diameter: 40 mm

Dynamic load rating (radial): 31500 N

Radial load rating: 17800 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6208-C-2BRS

Part Number
6208-C-2BRS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

16.72 €

1 Available 4 Days 8018403150017800Standard11600 1/min10500 1/minCN0.355

Loading...

  1. 1

Basic information

Designator cover / seal Non-contact seal on both sides

This page is Deep Groove Ball Bearing 62..-C-2BRS, Single Row, Generation C, Double Shielded, Steel Sheet Metal Cage, part number 6208-C-2BRS.
You can find the detail information about specifications and dimensions on part number 6208-C-2BRS.

Variation of this product

Part Number
6201-C-2BRS-C3>V
6203-C-2BRS
6203-C-2BRS>V
6207-C-2BRS
6207-C-2BRS-C3
6208-C-2BRS-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

4.34 €

100 Available 4 Days 32101280003100>V22500 1/min0 1/minC30.036

5.23 €

1 Available 4 Days 401217110004750Standard24600 1/min20100 1/minCN0.065

5.23 €

1 Available 4 Days 401217110004750>V24600 1/min20100 1/minCN0.064

12.58 €

1 Available 4 Days 7217352800015400Standard12700 1/min11300 1/minCN0.305

12.58 €

5 Available 4 Days 7217352800015400Standard12700 1/min11300 1/minC30.301

16.72 €

1 Available 4 Days 8018403150017800Standard11600 1/min10500 1/minC30.355

Tech Support