Axial Deep Groove Ball Bearing 543..-MP, Double Direction, with Spherical Housing Washer, Solid Brass Cage

Axial Deep Groove Ball Bearing 543..-MP, Double Direction, with Spherical Housing Washer, Solid Brass Cage
  • Volume Discount
Axial deep groove ball bearing 543..-MP, double direction, with spherical housing washer, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
54322-MP
54324-MP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed in rpm Ref. speed rpm Height [T 2]
(mm)
Inner Diameter Shaft Washer [d]
(mm)
Outer Diameter Housing Washer [D]
(mm)
Weight
(kg)

1,523.32 €

1000 4 Days 2800007400001790 1/min3300 1/min118.49519013.808

2,106.31 €

1 Available 4 Days 3250009100001610 1/min3100 1/min131.210021018.8

Loading...

  1. 1

Tech Support