Deep Groove Ball Bearing 62..-C-TVH, Single Row, Generation C, Plastic Cage (6204-C-TVH-C4)

Deep Groove Ball Bearing 62..-C-TVH, Single Row, Generation C, Plastic Cage 6204-C-TVH-C4
  • Volume Discount

Product Details:

Manufacturer part number: 6204-C-TVH-C4

Brand: FAG

Price: 4.43

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 47 φ

Width B (or T): 14 mm

Bore diameter: 20 mm

Dynamic load rating (radial): 14700 N

Radial load rating: 6600 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6204-C-TVH-C4

Part Number
6204-C-TVH-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

4.43 €

1000 4 Days 471420147006600Standard24300 1/min18100 1/minC40.094

Loading...

  1. 1

This page is Deep Groove Ball Bearing 62..-C-TVH, Single Row, Generation C, Plastic Cage, part number 6204-C-TVH-C4.
You can find the detail information about specifications and dimensions on part number 6204-C-TVH-C4.

Variation of this product

Part Number
6202-C-TVH-C3>V
6202-C-TVH-C4>V
6203-C-TVH-C3>V
6204-C-TVH-C3>V
6204-C-TVH-C4>V
6205-C-TVH-C4>V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Model series Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

3.38 €

1 Available 4 Days 35111589003750>V33000 1/min21900 1/minC30.04

3.54 €

1 Available 4 Days 35111589003750>V33000 1/min21900 1/minC40.04

3.78 €

1 Available 4 Days 401217110004750>V29000 1/min20100 1/minC30.058

4.45 €

1 Available 4 Days 471420147006600>V24300 1/min18100 1/minC30.093

4.66 €

1 Available 4 Days 471420147006600>V24300 1/min18100 1/minC40.093

5.42 €

1 Available 4 Days 521525159007800>V21600 1/min16000 1/minC40.112

Tech Support