Angular Contact Ball Bearing 32..-BD-XL-2HRS, Double Row, X-Life, Double Sealed, Steel Sheet Metal Cage

Angular Contact Ball Bearing 32..-BD-XL-2HRS, Double Row, X-Life, Double Sealed, Steel Sheet Metal Cage
  • Volume Discount
Angular contact ball bearing 32..-BD-XL-2HRS, double row, X-life, seals, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3213-BD-XL-2HRS-C3

Part Number
3213-BD-XL-2HRS-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

151.85 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 120 Width B (or T)(mm) 38.1 Bore diameter(mm) 65
Dynamic load rating (radial)(N) 86000 Radial load rating(N) 77000 Limiting speed in rpm 4300 1/min
Weight(kg) 1.67

This page is Angular Contact Ball Bearing 32..-BD-XL-2HRS, Double Row, X-Life, Double Sealed, Steel Sheet Metal Cage, part number 3213-BD-XL-2HRS-C3.
You can find the detail information about specifications and dimensions on part number 3213-BD-XL-2HRS-C3.

Tech Support