Angular Contact Ball Bearing 32..-BD-XL-2HRS-TVH, Double Row, X-Life, Double Sealed, Plastic Cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3208-BD-XL-2HRS-TVH-C3-RM

Part Number
3208-BD-XL-2HRS-TVH-C3-RM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.29 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 80 Width B (or T)(mm) 30.2 Bore diameter(mm) 40
Dynamic load rating (radial)(N) 51000 Radial load rating(N) 38000 Limiting speed in rpm 6700 1/min
Weight(kg) 0.592

This page is Angular Contact Ball Bearing 32..-BD-XL-2HRS-TVH, Double Row, X-Life, Double Sealed, Plastic Cage, part number 3208-BD-XL-2HRS-TVH-C3-RM.
You can find the detail information about specifications and dimensions on part number 3208-BD-XL-2HRS-TVH-C3-RM.

Tech Support