Angular Contact Ball Bearing 32..-BD-XL-Z-TVH, Double Row, X-Life, Double Shielded, Plastic Cage

Angular Contact Ball Bearing 32..-BD-XL-Z-TVH, Double Row, X-Life, Double Shielded, Plastic Cage
Angular contact ball bearing 32..-BD-XL-Z-TVH, double row, X-life, shield , plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3203-BD-XL-Z-TVH

Part Number
3203-BD-XL-Z-TVH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.46 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 40 Width B (or T)(mm) 17.5 Bore diameter(mm) 17
Dynamic load rating (radial)(N) 15500 Radial load rating(N) 9500 Limiting speed in rpm 19400 1/min
Ref. speed rpm 16600 1/min Weight(kg) 0.093

This page is Angular Contact Ball Bearing 32..-BD-XL-Z-TVH, Double Row, X-Life, Double Shielded, Plastic Cage, part number 3203-BD-XL-Z-TVH.
You can find the detail information about specifications and dimensions on part number 3203-BD-XL-Z-TVH.

Tech Support