Angular Contact Ball Bearing 33..-B-2RSR-TVH, Double Row, Double Sealed, Plastic Cage (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3312-B-2RSR-TVH

Part Number
3312-B-2RSR-TVH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

197.18 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 130 Width B (or T)(mm) 54 Bore diameter(mm) 60
Dynamic load rating (radial)(N) 126000 Radial load rating(N) 103000 Limiting speed in rpm 3300 1/min
Weight(kg) 2.797

This page is Angular Contact Ball Bearing 33..-B-2RSR-TVH, Double Row, Double Sealed, Plastic Cage, part number 3312-B-2RSR-TVH.
You can find the detail information about specifications and dimensions on part number 3312-B-2RSR-TVH.

Tech Support