Deep Groove Ball Bearing 62..-MA, Single Row, Solid Brass Cage (6218-MA-C4)

Deep Groove Ball Bearing 62..-MA, Single Row, Solid Brass Cage 6218-MA-C4

Product Details:

Manufacturer part number: 6218-MA-C4

Brand: FAG

Price: 211.15

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 160 φ

Width B (or T): 30 mm

Bore diameter: 90 mm

Dynamic load rating (radial): 102000 N

Radial load rating: 74000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6218-MA-C4

Part Number
6218-MA-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

211.15 €

1000 4 Days 1603090102000740008200 1/min5100 1/minC42.67

Loading...

  1. 1

This page is Deep Groove Ball Bearing 62..-MA, Single Row, Solid Brass Cage, part number 6218-MA-C4.
You can find the detail information about specifications and dimensions on part number 6218-MA-C4.

Variation of this product

Part Number
6220-MA-C4
6222-MA-C4
6226-MA
6226-MA-C3
6228-MA-C4
6236-MA-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

296.85 €

1000 4 Days 18034100130000930006500 1/min4800 1/minC43.94

376.20 €

1000 4 Days 200381101530001170005800 1/min4500 1/minC45.422

490.40 €

1000 4 Days 230401301770001460005000 1/min3900 1/minCN7.42

490.40 €

1000 4 Days 230401301770001460005000 1/min3900 1/minC37.42

607.74 €

1000 4 Days 250421401880001650004650 1/min3600 1/minC49.259

949.57 €

1000 4 Days 320521802400002440003650 1/min2750 1/minC418.888

Tech Support