Angular Contact Ball Bearing 70..-B-MP, Single Row, Solid Brass Cage (7048-B-MP-UA)

Angular Contact Ball Bearing 70..-B-MP, Single Row, Solid Brass Cage 7048-B-MP-UA

Product Details:

Manufacturer part number: 7048-B-MP-UA

Brand: FAG

Price: 2,493.97

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 360 φ

Width B (or T): 56 mm

Bore diameter: 240 mm

Dynamic load rating (radial): 265000 N

Radial load rating: 415000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7048-B-MP-UA

Part Number
7048-B-MP-UA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

2,493.97 €

1000 4 Days 360562402650004150002700 1/min1890 1/min19.1

Loading...

  1. 1

This page is Angular Contact Ball Bearing 70..-B-MP, Single Row, Solid Brass Cage, part number 7048-B-MP-UA.
You can find the detail information about specifications and dimensions on part number 7048-B-MP-UA.

Variation of this product

Part Number
7040-B-MP-UA
7044-B-MP-UA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

1,516.15 €

1000 4 Days 310512002240003150003150 1/min2320 1/min13.642

1,992.11 €

1000 4 Days 340562202600003800002850 1/min2080 1/min17.898

Tech Support