Angular Contact Ball Bearing 70..-B-XL-2RSD-TVP, Single Row, X-Life, Double Shielded, Plastic Cage

Angular Contact Ball Bearing 70..-B-XL-2RSD-TVP, Single Row, X-Life, Double Shielded, Plastic Cage
Angular contact ball bearing 70..-B-XL-2RSD-TVP, single row, X-life, shields, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7005-B-XL-2RSD-TVP

Part Number
7005-B-XL-2RSD-TVP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.25 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 47 Width B (or T)(mm) 12 Bore diameter(mm) 25
Dynamic load rating (radial)(N) 16000 Radial load rating(N) 9900 Limiting speed in rpm 13600 1/min
Ref. speed rpm 12000 1/min Weight(kg) 0.075

This page is Angular Contact Ball Bearing 70..-B-XL-2RSD-TVP, Single Row, X-Life, Double Shielded, Plastic Cage, part number 7005-B-XL-2RSD-TVP.
You can find the detail information about specifications and dimensions on part number 7005-B-XL-2RSD-TVP.

Tech Support