Angular Contact Ball Bearing 70..-B-XL-MP, Single Row, X-Life, Solid Brass Cage

Angular Contact Ball Bearing 70..-B-XL-MP, Single Row, X-Life, Solid Brass Cage
Angular contact ball bearing 70..-B-XL-MP, single row, X-life, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7034-B-XL-MP-UA

Part Number
7034-B-XL-MP-UA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,261.85 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 260 Width B (or T)(mm) 42 Bore diameter(mm) 170
Dynamic load rating (radial)(N) 184000 Radial load rating(N) 214000 Limiting speed in rpm 4200 1/min
Ref. speed rpm 2850 1/min Weight(kg) 7.576

This page is Angular Contact Ball Bearing 70..-B-XL-MP, Single Row, X-Life, Solid Brass Cage, part number 7034-B-XL-MP-UA.
You can find the detail information about specifications and dimensions on part number 7034-B-XL-MP-UA.

Tech Support