Angular Contact Ball Bearing 70..-MPA, Single Row, Solid Brass Cage

Angular Contact Ball Bearing 70..-MPA, Single Row, Solid Brass Cage
  • Volume Discount
Angular contact ball bearing 70..-MPA, single row, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7024-XL-MPA-UA

Part Number
7024-XL-MPA-UA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

487.45 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 180 Width B (or T)(mm) 28 Bore diameter(mm) 120
Dynamic load rating (radial)(N) 107000 Radial load rating(N) 117000 Limiting speed in rpm 6100 1/min
Ref. speed rpm 3500 1/min Weight(kg) 2.355

This page is Angular Contact Ball Bearing 70..-MPA, Single Row, Solid Brass Cage, part number 7024-XL-MPA-UA.
You can find the detail information about specifications and dimensions on part number 7024-XL-MPA-UA.

Tech Support