Angular Contact Ball Bearing 73..-B-XL-TVP, Single Row, X-Life, Plastic Cage

Angular Contact Ball Bearing 73..-B-XL-TVP, Single Row, X-Life, Plastic Cage
  • Volume Discount
Angular contact ball bearing 73..-B-XL-TVP, single row, X-life, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7302-B-XL-TVP-UL
7303-B-XL-TVP-P5-UL
7304-B-XL-TVP-P5
7305-B-XL-TVP-P5
7308-B-XL-TVP-P5-UL
7309-B-XL-TVP-P5-UL
7310-B-XL-TVP-P5-UL
7310-B-XL-TVP-P5-UO
7312-B-XL-TVP-UL
7322-B-XL-TVP-P5-UL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Product type Radial load rating
(N)
Limiting speed in rpm Preloading Ref. speed rpm Weight
(kg)

33.60 €

1 Available 4 Days 42131515100Single bearing720024400 1/minLight Preload14200 1/min0.082

55.54 €

1 Available 4 Days 47141718700Single bearing900021600 1/minLight Preload12800 1/min0.11

46.95 €

1 Available 4 Days 52152021700Standard1110019300 1/minNo11500 1/min0.145

53.09 €

1000 4 Days 62172530000Standard1580015800 1/minNo9800 1/min0.22

87.69 €

1000 4 Days 90234057000Single bearing3450010400 1/minLight Preload7100 1/min0.631

107.89 €

1000 4 Days 100254569000Single bearing430009300 1/minLight Preload6500 1/min0.829

124.06 €

1000 4 Days 110275080000Single bearing500008400 1/minLight Preload6100 1/min1.05

136.58 €

1000 4 Days 110275080000Bearing set clearance-free in O or X arrangement500008400 1/minNo6100 1/min1.07

105.46 €

1000 4 Days 130316096000Single bearing690007000 1/minLight Preload5300 1/min1.71

1,173.09 €

1000 4 Days 24050110250000Single bearing2450003650 1/minLight Preload3150 1/min9.91

Loading...

  1. 1

Tech Support