Axial Angular Contact Ball Bearing BAX..-F-T-P4S-DBL (BAX85-F-T-P4S-DBL)

Axial Angular Contact Ball Bearing BAX..-F-T-P4S-DBL BAX85-F-T-P4S-DBL
  • Volume Discount

Product Details:

Manufacturer part number: BAX85-F-T-P4S-DBL

Brand: FAG

Price: 875.43

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 130 φ

Bore diameter: 85 mm

Basic Dynamic Load Rating, Axial [C a]: 41000 N

Basic Static Load Rating, Axial [C 0a]: 92000 N

Limiting speed of oil in rpm: 11000 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BAX85-F-T-P4S-DBL

Part Number
BAX85-F-T-P4S-DBL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Outside diameter [D SP]
(mm)
Weight
(kg)

875.43 €

1 Available 4 Days 13085410009200011000 1/min7500 1/min40.51.98

Loading...

  1. 1

This page is Axial Angular Contact Ball Bearing BAX..-F-T-P4S-DBL, part number BAX85-F-T-P4S-DBL.
You can find the detail information about specifications and dimensions on part number BAX85-F-T-P4S-DBL.

Variation of this product

Part Number
BAX100-F-T-P4S-DBL
BAX120-F-T-P4S-DBL
BAX70-F-T-P4S-DBL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed of oil in rpm Limiting speed of grease in rpm Outside diameter [D SP]
(mm)
Weight
(kg)

1,165.80 €

1 Available 4 Days 150100520001180009000 1/min6300 1/min452.644

1,551.22 €

1 Available 4 Days 180120660001630007500 1/min5300 1/min544.4

690.60 €

1 Available 4 Days 11070300006400013000 1/min9000 1/min361.18

Tech Support