Axial Angular Contact Ball Bearing BSB..-2Z-SU, Single Direction, No Screw Mounting (BSB3572-2Z-SU)

Axial Angular Contact Ball Bearing BSB..-2Z-SU, Single Direction, No Screw Mounting BSB3572-2Z-SU
  • Volume Discount

Product Details:

Manufacturer part number: BSB3572-2Z-SU

Brand: FAG

Price: 126.89

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 72 φ

Bore diameter: 35 mm

Basic Dynamic Load Rating, Axial [C a]: 37000 N

Basic Static Load Rating, Axial [C 0a]: 89000 N

Limiting speed of grease in rpm: 5400 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSB3572-2Z-SU

Part Number
BSB3572-2Z-SU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed of grease in rpm Thermally safe operating speed [n ϑ]
(1/min)
Weight
(kg)

126.89 €

1000 4 Days 723537000890005400 1/min47000.287

Loading...

  1. 1

Basic information

Width B (or T)(mm) 15

This page is Axial Angular Contact Ball Bearing BSB..-2Z-SU, Single Direction, No Screw Mounting, part number BSB3572-2Z-SU.
You can find the detail information about specifications and dimensions on part number BSB3572-2Z-SU.

Variation of this product

Part Number
BSB2562-2Z-SU
BSB4072-2Z-SU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed of grease in rpm Thermally safe operating speed [n ϑ]
(1/min)
Weight
(kg)

127.74 €

1 Available 4 Days 622529000640006700 1/min54000.25

130.18 €

1000 4 Days 724037000890005400 1/min47000.268

Tech Support