Deep Groove Ball Bearing 60..-RSR, Single Row, Single Sealed, Steel Sheet Metal Cage (6016-RSR)

Deep Groove Ball Bearing 60..-RSR, Single Row, Single Sealed, Steel Sheet Metal Cage 6016-RSR
  • Volume Discount

Product Details:

Manufacturer part number: 6016-RSR

Brand: FAG

Price: 55.37

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 125 φ

Width B (or T): 22 mm

Bore diameter: 80 mm

Dynamic load rating (radial): 51000 N

Radial load rating: 40000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6016-RSR

Part Number
6016-RSR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

55.37 €

1 Available 4 Days 125228051000400002850 1/min0.83

Loading...

  1. 1

This page is Deep Groove Ball Bearing 60..-RSR, Single Row, Single Sealed, Steel Sheet Metal Cage, part number 6016-RSR.
You can find the detail information about specifications and dimensions on part number 6016-RSR.

Variation of this product

Part Number
6020-RSR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

88.69 €

1000 4 Days 1502410064000540002300 1/min1.235

Tech Support