Deep Groove Ball Bearing 160, Single Row, Steel Sheet Metal Cage (16044-C4)

Deep Groove Ball Bearing 160, Single Row, Steel Sheet Metal Cage 16044-C4

Product Details:

Manufacturer part number: 16044-C4

Brand: FAG

Price: 628.60

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 340 φ

Width B (or T): 37 mm

Bore diameter: 220 mm

Dynamic load rating (radial): 198000 N

Radial load rating: 240000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16044-C4

Part Number
16044-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

628.60 €

1000 4 Days 340372201980002400002600 1/min2310 1/min11.8

Loading...

  1. 1

This page is Deep Groove Ball Bearing 160, Single Row, Steel Sheet Metal Cage, part number 16044-C4.
You can find the detail information about specifications and dimensions on part number 16044-C4.

Variation of this product

Part Number
16018-C4
16020-C4
16022-C4
16024-C4
16026-C4
16030-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

57.11 €

1000 4 Days 140169044000395006800 1/min4400 1/min0.866

76.66 €

1000 4 Days 1501610046500445006300 1/min4000 1/min0.91

92.97 €

1000 4 Days 1701911061000570005500 1/min3850 1/min1.52

108.74 €

1000 4 Days 1801912065000640005200 1/min3550 1/min1.56

147.18 €

1000 4 Days 2002213084000820004650 1/min3450 1/min2.41

200.85 €

1000 4 Days 2252415098000990004050 1/min3100 1/min3.17

Tech Support