Deep Groove Ball Bearing 619..-2RZ, Single Row, Double Shielded, Steel Sheet Metal Cage (61914-2RZ)

Deep Groove Ball Bearing 619..-2RZ, Single Row, Double Shielded, Steel Sheet Metal Cage 61914-2RZ
  • Volume Discount

Product Details:

Manufacturer part number: 61914-2RZ

Brand: FAG

Price: 65.25

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 100 φ

Width B (or T): 16 mm

Bore diameter: 70 mm

Dynamic load rating (radial): 25000 N

Radial load rating: 21200 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61914-2RZ

Part Number
61914-2RZ
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

65.25 €

1 Available 4 Days 100167025000212008100 1/min6400 1/min0.34

Loading...

  1. 1

This page is Deep Groove Ball Bearing 619..-2RZ, Single Row, Double Shielded, Steel Sheet Metal Cage, part number 61914-2RZ.
You can find the detail information about specifications and dimensions on part number 61914-2RZ.

Variation of this product

Part Number
61911-2RZ-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)
-

43.74 €

1 Available 4 Days 801355177001410010300 1/min7500 1/min0.18

Tech Support