Deep Groove Ball Bearing 42..-BB-TVH, Double Row, Plastic Cage

Deep Groove Ball Bearing 42..-BB-TVH, Double Row, Plastic Cage
  • Volume Discount
Deep groove ball bearing 42..-BB-TVH, double row, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4201-BB-TVH-L946

Part Number
4201-BB-TVH-L946
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.68 €

50 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 32 Width B (or T)(mm) 14 Bore diameter(mm) 12
Dynamic load rating (radial)(N) 11100 Radial load rating(N) 6100 Limiting speed in rpm 19000 1/min
Ref. speed rpm 19100 1/min Weight(kg) 0.057

This page is Deep Groove Ball Bearing 42..-BB-TVH, Double Row, Plastic Cage, part number 4201-BB-TVH-L946.
You can find the detail information about specifications and dimensions on part number 4201-BB-TVH-L946.

Tech Support