Deep Groove Ball Bearing 42..-B-TVH, Double Row, Plastic Cage

Deep Groove Ball Bearing 42..-B-TVH, Double Row, Plastic Cage
Deep groove ball bearing 42..-B-TVH, double row, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4212-B-TVH-C3

Part Number
4212-B-TVH-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

84.46 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 110 Width B (or T)(mm) 28 Bore diameter(mm) 60
Dynamic load rating (radial)(N) 56000 Radial load rating(N) 56000 Limiting speed in rpm 5000 1/min
Ref. speed rpm 5400 1/min Weight(kg) 1.09

This page is Deep Groove Ball Bearing 42..-B-TVH, Double Row, Plastic Cage, part number 4212-B-TVH-C3.
You can find the detail information about specifications and dimensions on part number 4212-B-TVH-C3.

Tech Support