Deep Groove Ball Bearing 60, Single Row

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
604-2RSR-HLC
604-2Z-CO7
605-2Z-CO7
607-Z-CO7
608-2BRS-HLN
608-2RSR-HLC
608-HLN
608-HLN-C3
608-RSR-HLN
608-Z-HLN
609-2RSR-CO7-C3
609-RSR-CO7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type) Designator cover / seal Main dimension
(mm)
Radial Clearance Weight
(kg)

6.54 €

10 Available 4 Days HLCContact seal on both sides4 x 12 x 4CN0.002

5.55 €

100 Available 4 Days CO7Non-Contact Sealing Shield On Both Sides4 x 12 x 4CN0.023

5.80 €

10 Available 4 Days CO7Non-Contact Sealing Shield On Both Sides5 x 14 x 5CN0.003

2.98 €

10 Available 4 Days CO7Non-contact shield on one Side7 x 19 x 6CN0.007

3.85 €

100 Available 4 Days HLNNon-contact seal on both sides8 x 22 x 7CN0.012

2.35 €

10 Available 4 Days HLCContact seal on both sides8 x 22 x 7CN0.012

1.82 €

10 Available 4 Days HLN-8 x 22 x 7CN0.012

1.82 €

10 Available 4 Days HLN-8 x 22 x 7C30.012

3.43 €

10 Available 4 Days HLNContact seal on one side8 x 22 x 7CN0.01

3.05 €

10 Available 4 Days HLNNon-contact shield on one Side8 x 22 x 7CN0.012

3.97 €

10 Available 4 Days CO7Contact seal on both sides9 x 24 x 7C30.016

3.97 €

10 Available 4 Days CO7Contact seal on one side9 x 24 x 7CN0.014

Loading...

  1. 1

Tech Support