Deep Groove Ball Bearing 60, Stainless, Single Row, Both Sides Closure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S607-2RSR-HLC

Part Number
S607-2RSR-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.91 €

10 Available 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 7 x 19 x 6 Weight(kg) 0.008

This page is Deep Groove Ball Bearing 60, Stainless, Single Row, Both Sides Closure, part number S607-2RSR-HLC.
You can find the detail information about specifications and dimensions on part number S607-2RSR-HLC.

Tech Support