Deep Groove Ball Bearing 60..-2RSD, Single Row, Double Shielded, Steel Sheet Metal Cage

Deep Groove Ball Bearing 60..-2RSD, Single Row, Double Shielded, Steel Sheet Metal Cage
Deep groove ball bearing 60..-2RSD, single row, shields, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6003-2RSD

Part Number
6003-2RSD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.55 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 35 Width B (or T)(mm) 10 Bore diameter(mm) 17
Dynamic load rating (radial)(N) 6400 Radial load rating(N) 3250 Limiting speed in rpm 26000 1/min
Ref. speed rpm 20300 1/min Weight(kg) 0.039

This page is Deep Groove Ball Bearing 60..-2RSD, Single Row, Double Shielded, Steel Sheet Metal Cage, part number 6003-2RSD.
You can find the detail information about specifications and dimensions on part number 6003-2RSD.

Tech Support