Deep Groove Ball Bearing 60..-C-Z, Single Row, Generation C, Single Shielded, Steel Sheet Metal Cage (6000-C-Z>V)

Deep Groove Ball Bearing 60..-C-Z, Single Row, Generation C, Single Shielded, Steel Sheet Metal Cage 6000-C-Z>V
  • Volume Discount

Product Details:

Manufacturer part number: 6000-C-Z>V

Brand: FAG

Price: 3.54

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 26 φ

Width B (or T): 8 mm

Bore diameter: 10 mm

Dynamic load rating (radial): 5300 N

Radial load rating: 1970 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6000-C-Z>V

Part Number
6000-C-Z>V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

3.54 €

10 Available 4 Days 268105300197044500 1/min30000 1/minCN0.018

Loading...

  1. 1

Basic information

Model series >V Designator cover / seal Non-contact shield on one Side

This page is Deep Groove Ball Bearing 60..-C-Z, Single Row, Generation C, Single Shielded, Steel Sheet Metal Cage, part number 6000-C-Z>V.
You can find the detail information about specifications and dimensions on part number 6000-C-Z>V.

Variation of this product

Part Number
6001-C-Z-C3>V
6001-C-Z>V
6002-C-Z-C3>V
6002-C-Z>V
6004-C-Z-C3>V
6004-C-Z>V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

3.57 €

10 Available 4 Days 288125900237042500 1/min26000 1/minC30.019

3.57 €

10 Available 4 Days 288125900237042500 1/min26000 1/minCN0.019

3.82 €

1 Available 4 Days 329156300285037000 1/min23200 1/minC30.028

3.82 €

1 Available 4 Days 329156300285037000 1/min23200 1/minCN0.027

4.49 €

1 Available 4 Days 42122010600500027500 1/min19700 1/minC30.063

4.49 €

1 Available 4 Days 42122010600500027500 1/min19700 1/minCN0.063

Tech Support