Deep Groove Ball Bearing 60..-MA, Single Row, Solid Brass Cage

Deep Groove Ball Bearing 60..-MA, Single Row, Solid Brass Cage
Deep groove ball bearing 60..-MA, single row, solid brass cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6034-MA-C4

Part Number
6034-MA-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

489.97 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 260 Width B (or T)(mm) 42 Bore diameter(mm) 170
Dynamic load rating (radial)(N) 179000 Radial load rating(N) 172000 Limiting speed in rpm 4400 1/min
Ref. speed rpm 3550 1/min Weight(kg) 8.025

This page is Deep Groove Ball Bearing 60..-MA, Single Row, Solid Brass Cage, part number 6034-MA-C4.
You can find the detail information about specifications and dimensions on part number 6034-MA-C4.

Tech Support