Deep Groove Ball Bearing 60..-MB, Single Row, Solid Brass Cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6096-MB-C3

Part Number
6096-MB-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9,546.92 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 700 Width B (or T)(mm) 100 Bore diameter(mm) 480
Dynamic load rating (radial)(N) 610000 Radial load rating(N) 1140000 Limiting speed in rpm 1500 1/min
Ref. speed rpm 1140 1/min Weight(kg) 124.36

This page is Deep Groove Ball Bearing 60..-MB, Single Row, Solid Brass Cage, part number 6096-MB-C3.
You can find the detail information about specifications and dimensions on part number 6096-MB-C3.

Tech Support