Deep Groove Ball Bearing 61, Stainless, Single Row, One Side Closure (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S61809-RSR-HLC

Part Number
S61809-RSR-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.43 €

1000 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 45 x 7 x 58 Weight(kg) 0.04

This page is Deep Groove Ball Bearing 61, Stainless, Single Row, One Side Closure, part number S61809-RSR-HLC.
You can find the detail information about specifications and dimensions on part number S61809-RSR-HLC.

Tech Support