Deep Groove Ball Bearing 618..-MB, Single Row, Solid Brass Cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61836-MB-C3

Part Number
61836-MB-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

555.51 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 225 Width B (or T)(mm) 22 Bore diameter(mm) 180
Dynamic load rating (radial)(N) 66000 Radial load rating(N) 76000 Limiting speed in rpm 5100 1/min
Ref. speed rpm 2750 1/min Weight(kg) 2.04

This page is Deep Groove Ball Bearing 618..-MB, Single Row, Solid Brass Cage, part number 61836-MB-C3.
You can find the detail information about specifications and dimensions on part number 61836-MB-C3.

Tech Support