Deep Groove Ball Bearing 619..-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage

Deep Groove Ball Bearing 619..-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 619..-2RSR, single row, seals, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61909-2RSR-C3

Part Number
61909-2RSR-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.43 €

25 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 68 Width B (or T)(mm) 12 Bore diameter(mm) 45
Dynamic load rating (radial)(N) 15000 Radial load rating(N) 10900 Limiting speed in rpm 5100 1/min
Weight(kg) 0.13

This page is Deep Groove Ball Bearing 619..-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage, part number 61909-2RSR-C3.
You can find the detail information about specifications and dimensions on part number 61909-2RSR-C3.

Tech Support