Deep Groove Ball Bearing 62..-RSR, Single Row, Single Sealed, Steel Sheet Metal Cage

Deep Groove Ball Bearing 62..-RSR, Single Row, Single Sealed, Steel Sheet Metal Cage
Deep groove ball bearing 62..-RSR, single row, seal, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6214-RSR-C3
6218-RSR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

51.72 €

1000 4 Days 125247066000440003100 1/min1.076

103.98 €

1000 4 Days 1603090102000740002380 1/min2.21

Loading...

  1. 1

Tech Support