Deep Groove Ball Bearing 619..-M, Single Row, Solid Brass Cage (61936-M)

Deep Groove Ball Bearing 619..-M, Single Row, Solid Brass Cage 61936-M
  • Volume Discount

Product Details:

Manufacturer part number: 61936-M

Brand: FAG

Price: 807.14

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 250 φ

Width B (or T): 33 mm

Bore diameter: 180 mm

Dynamic load rating (radial): 131000 N

Radial load rating: 136000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61936-M

Part Number
61936-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

807.14 €

1000 4 Days 250331801310001360004550 1/min3200 1/minCN4.895

Loading...

  1. 1

This page is Deep Groove Ball Bearing 619..-M, Single Row, Solid Brass Cage, part number 61936-M.
You can find the detail information about specifications and dimensions on part number 61936-M.

Variation of this product

Part Number
61940-M
61940-M-C3
61944-M
61948-M
61948-M-C3
61952-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

887.86 €

1000 4 Days 280382001580001680004050 1/min2950 1/minCN7.119

887.86 €

1000 4 Days 280382001580001680004050 1/min2950 1/minC37.119

994.22 €

1000 4 Days 300382201860002020003700 1/min2600 1/minCN7.67

1,073.97 €

1000 4 Days 320382402110002400003400 1/min2330 1/minCN8.397

1,073.97 €

1000 4 Days 320382402110002400003400 1/min2330 1/minC38.32

1,356.03 €

1000 4 Days 360462602220002800003050 1/min2180 1/minCN14.289

Tech Support