Deep Groove Ball Bearing 62..-C-HRS, Single Row, Generation C, Single Sealed, Steel Sheet Metal Cage

Deep Groove Ball Bearing 62..-C-HRS, Single Row, Generation C, Single Sealed, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 62..-C-HRS, single row, Generation C, seal, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6200-C-HRS>V
6201-C-HRS>V
6202-C-HRS-C3>V
6202-C-HRS>V
6203-C-HRS-C3>V
6203-C-HRS>V
6204-C-HRS-C3>V
6204-C-HRS>V
6205-C-HRS-C3>V
6205-C-HRS>V
6206-C-HRS-C3>V
6206-C-HRS>V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Radial Clearance Weight
(kg)

3.80 €

1 Available 4 Days 309107000260026000 1/minCN0.028

3.88 €

1 Available 4 Days 3210128000310022500 1/minCN0.034

4.18 €

1 Available 4 Days 3511158900375019400 1/minC30.042

4.18 €

1 Available 4 Days 3511158900375019400 1/minCN0.042

4.68 €

1 Available 4 Days 40121711000475016900 1/minC30.062

4.68 €

1 Available 4 Days 40121711000475016900 1/minCN0.063

5.52 €

1 Available 4 Days 47142014700660014500 1/minC30.099

5.52 €

1 Available 4 Days 47142014700660014500 1/minCN0.099

6.40 €

1 Available 4 Days 52152515900780012200 1/minC30.121

6.40 €

1 Available 4 Days 52152515900780012200 1/minCN0.121

8.58 €

1 Available 4 Days 621630220001130010200 1/minC30.185

8.58 €

1 Available 4 Days 621630220001130010200 1/minCN0.19

Loading...

  1. 1

Basic information

Model series >V Designator cover / seal Contact seal on one side

Tech Support