Deep Groove Ball Bearing 63..-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage (6306-2RSR-C4)

Deep Groove Ball Bearing 63..-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage 6306-2RSR-C4

Product Details:

Manufacturer part number: 6306-2RSR-C4

Brand: FAG

Price: 12.51

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 72 φ

Width B (or T): 19 mm

Bore diameter: 30 mm

Dynamic load rating (radial): 30500 N

Radial load rating: 16200 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6306-2RSR-C4

Part Number
6306-2RSR-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

12.51 €

1000 4 Days 72193030500162006000 1/min0.35

Loading...

  1. 1

This page is Deep Groove Ball Bearing 63..-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage, part number 6306-2RSR-C4.
You can find the detail information about specifications and dimensions on part number 6306-2RSR-C4.

Variation of this product

Part Number
6317-2RSR-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Weight
(kg)

161.43 €

1 4 Days 1804185141000970002350 1/min4.38

Tech Support