Deep Groove Ball Bearing 62..-J20AA, Single Row, Steel Sheet Metal Cage, Ceramic Coated (6215-J20AA-C3)

Deep Groove Ball Bearing 62..-J20AA, Single Row, Steel Sheet Metal Cage, Ceramic Coated 6215-J20AA-C3
  • Volume Discount

Product Details:

Manufacturer part number: 6215-J20AA-C3

Brand: FAG

Price: 430.34

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 130 φ

Width B (or T): 25 mm

Bore diameter: 75 mm

Dynamic load rating (radial): 70000 N

Radial load rating: 49000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6215-J20AA-C3

Part Number
6215-J20AA-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

430.34 €

1 Available 4 Days 130257570000490007800 1/min5900 1/min1.16

Loading...

  1. 1

This page is Deep Groove Ball Bearing 62..-J20AA, Single Row, Steel Sheet Metal Cage, Ceramic Coated, part number 6215-J20AA-C3.
You can find the detail information about specifications and dimensions on part number 6215-J20AA-C3.

Variation of this product

Part Number
6214-J20AA-C4
6216-J20AA-C3
6217-J20AA-C3
6218-J20AA-C3
6219-J20AA-C3
6220-J20AA-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

374.29 €

1000 4 Days 125247066000440008200 1/min6100 1/min1.07

458.25 €

1000 4 Days 140268077000550007300 1/min5500 1/min1.438

512.78 €

1000 4 Days 150288589000640006700 1/min5300 1/min1.801

563.11 €

1000 4 Days 1603090102000740006300 1/min5100 1/min2.25

659.66 €

1 Available 4 Days 1703295116000820005300 1/min4950 1/min2.549

676.11 €

1000 4 Days 18034100130000930005000 1/min4800 1/min3.178

Tech Support