Manufacturer part number: 6403-2RSR
Brand: FAG
Price: 22.60 €
Delivery time: 4 Days
Radial Clearance: CN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6403-2RSR
Designator cover / seal | Contact seal on both sides | Main dimension(mm) | 17 x 62 x 17 | Weight(kg) | 0.264 |
---|
This page is Deep Groove Ball Bearing 64, Single Row with Snap Ring Groove, Steel, Both Sides Closure, Type 640, part number 6403-2RSR.
You can find the detail information about specifications and dimensions on part number 6403-2RSR.
Part Number |
---|
6403-2RSR-C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Radial Clearance |
---|---|---|---|---|---|
22.60 € | 50000 | 4 Days | C3 |