Deep Groove Ball Bearing 62..-M-J20AA, Single Row, Solid Brass Cage, Ceramic Coated

Deep Groove Ball Bearing 62..-M-J20AA, Single Row, Solid Brass Cage, Ceramic Coated
  • Volume Discount
Deep groove ball bearing 62..-M-J20AA, single row, solid brass cage, ceramic coated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6217-M-J20AA-C4
6218-M-J20AA-C3
6219-M-J20AA-C3
6220-M-J20AA-C3
6220-M-J20AA-C4
6222-M-J20AA-C4
6224-M-J20AA-C4
6226-M-J20AA-C3
6230-M-J20AA-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

675.17 €

1000 4 Days 150288589000640008800 1/min5300 1/minC42.14

597.29 €

1000 4 Days 1603090102000740008200 1/min5100 1/minC32.57

657.12 €

1000 4 Days 1703295116000820006900 1/min4950 1/minC33.137

727.34 €

1 Available 4 Days 18034100130000930006500 1/min4800 1/minC33.69

716.94 €

1000 4 Days 18034100130000930006500 1/min4800 1/minC43.69

812.85 €

1000 4 Days 200381101530001170005800 1/min4500 1/minC45.4

926.80 €

1000 4 Days 215401201540001230005500 1/min4250 1/minC46.4

1,056.89 €

1000 4 Days 230401301770001460005000 1/min3900 1/minC37.3

1,267.69 €

1000 4 Days 270451501870001680004350 1/min3350 1/minC311.52

Loading...

  1. 1

Tech Support