Deep Groove Ball Bearing 62..-N, Single Row, Ring Groove, Steel Sheet Metal Cage (6206-N)

Deep Groove Ball Bearing 62..-N, Single Row, Ring Groove, Steel Sheet Metal Cage 6206-N

Product Details:

Manufacturer part number: 6206-N

Brand: FAG

Price: 8.46

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 62 φ

Width B (or T): 16 mm

Bore diameter: 30 mm

Dynamic load rating (radial): 20700 N

Radial load rating: 11300 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6206-N

Part Number
6206-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

8.46 €

1000 4 Days 621630207001130016200 1/min12000 1/minCN0.184

Loading...

  1. 1

This page is Deep Groove Ball Bearing 62..-N, Single Row, Ring Groove, Steel Sheet Metal Cage, part number 6206-N.
You can find the detail information about specifications and dimensions on part number 6206-N.

Variation of this product

Part Number
6206-N-C3
6207-N
6207-N-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Radial Clearance Weight
(kg)

8.46 €

1000 4 Days 621630207001130016200 1/min12000 1/minC30.183

11.14 €

1000 4 Days 721735275001530013800 1/min10400 1/minCN0.291

11.14 €

1000 4 Days 721735275001530013800 1/min10400 1/minC30.283

Tech Support