Deep Groove Ball Bearing 62..-Z, Single Row, Single Shielded, Steel Sheet Metal Cage (6226-Z)

Deep Groove Ball Bearing 62..-Z, Single Row, Single Shielded, Steel Sheet Metal Cage 6226-Z
  • Volume Discount

Product Details:

Manufacturer part number: 6226-Z

Brand: FAG

Price: 302.05

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 230 φ

Width B (or T): 40 mm

Bore diameter: 130 mm

Dynamic load rating (radial): 177000 N

Radial load rating: 146000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6226-Z

Part Number
6226-Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

302.05 €

1 Available 4 Days 230401301770001460003850 1/min3900 1/min6.24

Loading...

  1. 1

This page is Deep Groove Ball Bearing 62..-Z, Single Row, Single Shielded, Steel Sheet Metal Cage, part number 6226-Z.
You can find the detail information about specifications and dimensions on part number 6226-Z.

Variation of this product

Part Number
6213-Z-C4
6214-Z-C4
6216-Z-C4
6219-Z-C3
6220-Z-C4
626-Z-HLN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

43.82 €

1000 4 Days 120236563000415008600 1/min6300 1/min0.96

47.71 €

1000 4 Days 125247066000440008200 1/min6100 1/min1.04

62.77 €

1000 4 Days 140268077000550007300 1/min5500 1/min1.47

111.09 €

1000 4 Days 1703295116000820005300 1/min4950 1/min2.59

133.42 €

1000 4 Days 18034100130000930005000 1/min4800 1/min3.223

3.31 €

10 Available 4 Days 19662614105353000 1/min30500 1/min0.007

Tech Support