Deep Groove Ball Bearing 63, Single Row with Snap Ring Groove, Steel, Both Sides Closure, Type 630 (6305-NR)

  • Volume Discount

Product Details:

Manufacturer part number: 6305-NR

Brand: FAG

Price: 9.95

Delivery time: 4 Days


Technical Data:

Main dimension: 25 x 62 x 17 mm

Weight: 0.245 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6305-NR

Part Number
6305-NR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

9.95 €

25000 4 Days 25 x 62 x 170.245

Loading...

  1. 1

This page is Deep Groove Ball Bearing 63, Single Row with Snap Ring Groove, Steel, Both Sides Closure, Type 630, part number 6305-NR.
You can find the detail information about specifications and dimensions on part number 6305-NR.

Variation of this product

Part Number
63001-A-2Z-C3
6306-NR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

8.68 €

100 Available 4 Days 12 x 28 x 120.029

13.43 €

1000 4 Days 30 x 78.51 x 190.349

Tech Support