Deep Groove Ball Bearing 63, Single Row with Snap Ring Groove, Steel, Both Sides Closure, Type 634

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

634-2RSR-HLC

Part Number
634-2RSR-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.95 €

10000 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 4 x 16 x 5 Weight(kg) 0.005

This page is Deep Groove Ball Bearing 63, Single Row with Snap Ring Groove, Steel, Both Sides Closure, Type 634, part number 634-2RSR-HLC.
You can find the detail information about specifications and dimensions on part number 634-2RSR-HLC.

Tech Support