Deep Groove Ball Bearing 63, Single Row with Snap Ring Groove, Steel, Both Sides Closure, Type 638

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
63800-2RSR-HLC
63800-2Z-HLC
63801-2RSR-HLC
63801-2Z-HLC
63802-2RSR-HLC
63802-2Z-HLC
63803-2RSR-HLC
63803-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Designator cover / seal Main dimension
(mm)
Weight
(kg)

11.11 €

10000 4 Days Contact seal on both sides10 x 7 x 190.007

9.46 €

10000 4 Days Non-Contact Sealing Shield On Both Sides10 x 7 x 190.008

11.34 €

10000 4 Days Contact seal on both sides12 x 21 x 70.009

10.14 €

10 Available 4 Days Non-Contact Sealing Shield On Both Sides12 x 21 x 70.009

11.46 €

10000 4 Days Contact seal on both sides15 x 7 x 240.01

9.72 €

10000 4 Days Non-Contact Sealing Shield On Both Sides15 x 7 x 70.01

16.60 €

10000 4 Days Contact seal on both sides17 x 7 x 260.011

14.12 €

10000 4 Days Non-Contact Sealing Shield On Both Sides17 x 7 x 70.011

Loading...

  1. 1

Basic information

Type (manufacturer type) HLC Radial Clearance CN

Tech Support