Deep Groove Ball Bearing 63, Single Row, Steel Sheet Metal Cage (6306-C4)

Deep Groove Ball Bearing 63, Single Row, Steel Sheet Metal Cage 6306-C4

Product Details:

Manufacturer part number: 6306-C4

Brand: FAG

Price: 9.72

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 72 φ

Width B (or T): 19 mm

Bore diameter: 30 mm

Dynamic load rating (radial): 30500 N

Radial load rating: 16200 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6306-C4

Part Number
6306-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

9.72 €

1000 4 Days 721930305001620013700 1/min10500 1/min0.338

Loading...

  1. 1

This page is Deep Groove Ball Bearing 63, Single Row, Steel Sheet Metal Cage, part number 6306-C4.
You can find the detail information about specifications and dimensions on part number 6306-C4.

Variation of this product

Part Number
6307-C4
6308-C4
6309-C4
6314-C4
6315-C4
6316-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

13.60 €

1000 4 Days 802135355001910012300 1/min9900 1/min0.446

17.55 €

1000 4 Days 902340455002500010800 1/min9000 1/min0.611

22.17 €

1000 4 Days 100254556000315009500 1/min8200 1/min0.815

74.92 €

1000 4 Days 1503570115000690006800 1/min6100 1/min2.496

91.17 €

1000 4 Days 1603775123000770006300 1/min5800 1/min3.18

107.31 €

1000 4 Days 1703980131000870005400 1/min5500 1/min3.75

Tech Support