Deep Groove Ball Bearing 63, Stainless, Single Row, Both Sides Closure, 34-2RSR-HLC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S634-2RSR-HLC

Part Number
S634-2RSR-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.34 €

10000 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 4 x 16 x 5 Weight(kg) 0.005

This page is Deep Groove Ball Bearing 63, Stainless, Single Row, Both Sides Closure, 34-2RSR-HLC, part number S634-2RSR-HLC.
You can find the detail information about specifications and dimensions on part number S634-2RSR-HLC.

Tech Support