Deep Groove Ball Bearing 63, Stainless, Single Row, Both Sides Closure, 3800-2RSR-HLC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S63800-2RSR-HLC

Part Number
S63800-2RSR-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.51 €

10000 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 10 x 7 x 19 Weight(kg) 0.007

This page is Deep Groove Ball Bearing 63, Stainless, Single Row, Both Sides Closure, 3800-2RSR-HLC, part number S63800-2RSR-HLC.
You can find the detail information about specifications and dimensions on part number S63800-2RSR-HLC.

Tech Support