Deep Groove Ball Bearing 63, Stainless, Single Row, Both Sides Closure, 3801-2Z-HLC (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S63801-2Z-HLC

Part Number
S63801-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.94 €

10000 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 12 x 7 x 21 Weight(kg) 0.008

This page is Deep Groove Ball Bearing 63, Stainless, Single Row, Both Sides Closure, 3801-2Z-HLC, part number S63801-2Z-HLC.
You can find the detail information about specifications and dimensions on part number S63801-2Z-HLC.

Tech Support