Deep Groove Ball Bearing 64..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage

Deep Groove Ball Bearing 64..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage
Deep groove ball bearing 64..-2Z, single row, shields, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6407-2Z
6409-2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

45.31 €

1000 4 Days 100253556000315008100 1/min7900 1/min0.98

68.32 €

1000 4 Days 120294583000475007200 1/min6800 1/min1.581

Loading...

  1. 1

Tech Support