Deep Groove Ball Bearing 63..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage

Deep Groove Ball Bearing 63..-2Z, Single Row, Double Shielded, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 63..-2Z, single row, shields, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6301-2Z-L069-C3
6302-2Z-C4
6302-2Z-L207-C3
6303-2Z-L207-C3
6304-2Z-L207-C3
6305-2Z-L207-C3
6306-2Z-C4
6314-2Z-C4
6316-2Z-C4
634-2Z-HLC
635-2Z-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Type (manufacturer type) Limiting speed in rpm Ref. speed rpm Radial Clearance Lubrication Weight
(kg)

5.38 €

1 Available 4 Days 371212103004200Standard24000 1/min20000 1/minC3L0690.06

4.77 €

1000 4 Days 421315120005300Standard21400 1/min17500 1/minC4GA140.086

5.55 €

1 Available 4 Days 421315120005300Standard21400 1/min17500 1/minC3L2070.085

6.26 €

1 Available 4 Days 471417144006500Standard18900 1/min15900 1/minC3L2070.113

7.97 €

1 Available 4 Days 521520169007900Standard16800 1/min14400 1/minC3L2070.155

9.08 €

1000 4 Days 6217252380011500Standard13700 1/min12300 1/minC3L2070.25

11.11 €

1000 4 Days 7219303050016200Standard11700 1/min10500 1/minC4GA130.351

85.74 €

1000 4 Days 150357011500069000Standard5700 1/min6100 1/minC4GA132.6

122.97 €

1000 4 Days 170398013100087000Standard4550 1/min5500 1/minC4GA133.75

2.40 €

10000 4 Days 16541735671HLC53000 1/min32500 1/minCNL1380.005

2.45 €

10000 4 Days 196527501050HLC45000 1/min27500 1/minCNL1380.009

Loading...

  1. 1

Basic information

Designator cover / seal Non-Contact Sealing Shield On Both Sides

Tech Support