Deep Groove Ball Bearing 63..-C-HRS, Single Row, Generation C, Single Sealed, Steel Sheet Metal Cage

Deep Groove Ball Bearing 63..-C-HRS, Single Row, Generation C, Single Sealed, Steel Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing 63..-C-HRS, single row, Generation C, seal, steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6304-C-HRS-C3>V
6304-C-HRS>V
6305-C-HRS-C3>V
6305-C-HRS>V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Radial Clearance Weight
(kg)

7.82 €

1 Available 4 Days 52152018500780014000 1/minC30.144

7.82 €

1 Available 4 Days 52152018500780014000 1/minCN0.144

9.40 €

1 Available 4 Days 621725265001150011300 1/minC30.222

9.40 €

1 Available 4 Days 621725265001150011300 1/minCN0.222

Loading...

  1. 1

Basic information

Model series >V Designator cover / seal Contact seal on one side

Tech Support